IESNA:LM-63-2002
[TEST]P950443
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24674
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4953.1 4955.7 4945.2 4923.1 4793.8 4659.4 4637.2 4744.2 4992.2 5322.4
5721.8 6181.2 6665.4 7019.1 7290.6 7559.5 7804.8 7952.3 8003.2 7948.4
7671.7 7174.4 6538.8 5531.3 4061.6 2364.9 1836.4 1679.7 1493.1 1216.4
934.5 725.7 544.3 340.6 194.5 78.3 0
4953.1 4932.2 4921.7 4907.4 4782.1 4645.1 4625.5 4722.1 4960.9 5301.5
5690.5 6134.2 6618.5 6983.9 7244.9 7519 7761.8 7918.4 7991.5 7926.2
7628.6 7141.8 6495.8 5445.1 3933.7 2290.6 1815.5 1664.1 1474.8 1195.5
922.7 716.5 518.1 327.6 189.2 75.7 0
4953.1 4946.5 4941.3 4927 4827.8 4696 4654.2 4733.8 4942.6 5262.4
5640.9 6066.4 6546.7 6969.5 7261.9 7533.4 7819.2 8013.7 8135 8124.6
7923.6 7477.2 6865.1 5912.4 4506.7 2665.1 1848.1 1678.4 1521.8 1305.2
1053.3 783.1 579.5 378.5 206.2 94 0
4953.1 4941.3 4934.8 4946.5 4878.7 4765.1 4714.2 4754.7 4900.9 5156.7
5497.3 5877.1 6317 6792 7171.8 7473.3 7763.1 8015 8165.1 8235.5
8157.2 7883.1 7395 6538.8 5249.3 3358.2 1901.6 1577.9 1435.7 1266
1085.9 901.9 698.3 465.9 266.3 118.8 0
4953.1 4947.9 4951.8 4977.9 4964.8 4904.8 4830.4 4822.6 4889.1 5041.8
5276.7 5579.5 5942.4 6360 6815.5 7237.1 7564.7 7849.2 8101.1 8286.4
8338.6 8223.8 7938 7472 6561 4945.2 2752.6 1396.5 1098.9 925.4
754.4 608.2 473.8 334.1 181.4 66.6 0
4953.1 4955.7 4970 5005.3 5039.2 5039.2 5004 4971.3 4976.6 5040.5
5167.1 5365.5 5633.1 5948.9 6302.6 6751.6 7229.3 7632.6 7866.2 7975.8
8047.6 8082.8 8071.1 8056.7 7917.1 7094.8 5312 2958.8 1345.6 864
680 527.3 385 264.9 152.7 56.1 0
4953.1 4958.3 4985.7 5027.5 5087.5 5141 5177.6 5206.3 5203.7 5253.3
5336.8 5464.7 5642.2 5845.8 6095.1 6399.2 6745.1 7124.9 7466.8 7750
8035.9 8356.9 8678 9012.1 9425.8 9658.2 8941.6 7074 4570.7 2295.8
1101.6 677.4 459.4 298.9 171 60 0
4953.1 4962.2 5000.1 5060.1 5125.4 5190.6 5268.9 5357.7 5464.7 5601.7
5776.6 5977.6 6194.3 6434.4 6720.3 7070 7465.5 7901.4 8376.5 8890.7
9484.6 10133.2 10858.9 11580.7 12389.9 13330.9 14248.4 14480.7 13637.6 11634.2
8648 5485.6 3198.9 1767.2 780.5 187.9 0
4953.1 4975.3 5020.9 5090.1 5158 5219.3 5293.7 5395.5 5514.3 5694.4
5931.9 6204.7 6528.4 6927.8 7413.3 8015 8711.9 9518.5 10387.7 11275.3
12284.1 13242.1 14372.4 15520.9 16899.2 18253.9 19976.7 21822.2 23290.5 23136.5
20360.4 15343.4 9698.6 3886.8 710 156.6 0
4953.1 4974 5030.1 5095.3 5163.2 5236.3 5313.3 5416.4 5540.4 5719.2
5938.5 6202.1 6514 6914.7 7412 8043.7 8766.7 9641.2 10607 11596.3
12635.2 13696.3 14833.1 16073 17396.4 18776 20342.2 22044.1 23706.9 24000.5
21231 15496.1 8791.5 2289.2 488.1 144.9 0
4953.1 4972.6 5017 5104.5 5176.3 5255.9 5321.1 5416.4 5546.9 5703.5
5892.8 6108.1 6353.5 6690.2 7132.7 7667.8 8315.2 9111.3 10018.4 11007.7
12002.2 13021.6 14074.8 15198.6 16425.4 17631.4 18888.2 19988.5 20825.1 20226
17431.7 12012.7 5228.5 1008.9 304.1 100.5 0
4953.1 4967.4 5027.5 5103.2 5172.3 5241.5 5306.8 5382.5 5488.2 5601.7
5736.2 5866.7 5997.2 6173.4 6431.8 6773.8 7184.9 7737 8386.9 9123
9924.4 10753.2 11567.6 12395.1 13255.2 14060.5 14868.3 15600.5 15755.9 14390.7
11604.2 7973.2 3402.5 677.4 203.6 56.1 0
4953.1 4967.4 5017 5074.5 5131.9 5167.1 5202.4 5232.4 5259.8 5292.4
5302.9 5267.6 5201.1 5130.6 5081 5078.4 5148.8 5349.8 5676.1 6087.3
6574.1 7110.5 7650.8 8188.6 8710.6 9145.2 9403.7 9548.5 9180.5 7722.6
5663.1 3501.7 1396.5 396.8 146.2 36.5 0
4953.1 4949.2 4960.9 4977.9 4967.4 4898.3 4791.2 4630.7 4419.3 4140
3790.2 3383 2978.4 2640.3 2371.5 2149.6 1978.6 1869 1812.9 1799.8
1835.1 1905.5 1973.4 2040 2071.3 2020.4 1863.8 1614.5 1233.4 875.8
636.9 462 336.7 236.2 142.3 37.8 0
4953.1 4920.4 4880 4800.4 4656.8 4418 4098.2 3692.3 3238.1 2825.7
2487.6 2194 1922.5 1721.5 1611.9 1561 1525.7 1482.7 1437 1393.9
1343 1273.8 1192.9 1121.1 1052 982.8 914.9 841.8 755.7 657.8
557.3 459.4 355 244.1 133.1 30 0
4953.1 4887.8 4769 4568 4254.8 3809.8 3321.6 2857 2515 2224
1976 1836.4 1755.4 1685 1611.9 1550.5 1517.9 1506.2 1484 1434.4
1362.6 1290.8 1217.7 1147.2 1070.2 994.5 917.5 835.3 755.7 668.2
575.6 472.5 355 229.7 117.5 24.8 0
4953.1 4866.9 4667.2 4339.6 3859.3 3273.3 2777.4 2434.1 2160 1989.1
1908.1 1833.7 1755.4 1671.9 1594.9 1547.9 1533.6 1525.7 1507.5 1448.7
1313 1236 1166.8 1100.2 1038.9 981.5 911 832.7 749.2 655.2
553.4 443.8 328.9 221.9 118.8 32.6 0
4953.1 4833 4555 4102.1 3480.9 2870 2479.8 2191.4 2034.7 1966.9
1882 1799.8 1743.7 1683.7 1601.4 1549.2 1525.7 1494.4 1356.1 1297.3
1277.7 1269.9 1247.7 1212.5 1159 1088.5 989.3 896.6 794.8 693
588.6 484.2 375.9 266.3 156.6 53.5 0
4953.1 4823.9 4484.5 3922 3215.9 2663.8 2315.3 2092.2 2025.6 1948.6
1854.6 1790.7 1750.2 1696.7 1598.8 1532.3 1480 1336.5 1286.9 1266
1249 1245.1 1229.5 1187.7 1115.9 1031.1 939.7 840.5 737.4 644.7
554.7 465.9 381.1 295 296.3 224.5 0
4953.1 4788.6 4385.3 3749.7 3014.9 2539.8 2216.2 2072.6 2024.3 1936.9
1846.8 1789.4 1755.4 1701.9 1587.1 1486.6 1354.8 1251.6 1219 1189
1169.4 1157.7 1104.2 1044.1 976.3 908.4 828.8 751.8 666.9 580.8
499.9 416.3 338 407.2 365.4 122.7 0
4953.1 4778.2 4350.1 3688.4 2932.7 2440.6 2150.9 2064.8 2020.4 1935.5
1846.8 1793.3 1768.5 1718.9 1579.2 1431.8 1259.5 1187.7 1142 1105.5
1087.2 1046.7 978.9 916.2 852.3 780.5 717.8 655.2 588.6 528.6
498.6 394.2 327.6 452.9 208.8 52.2 0
4953.1 4795.1 4376.2 3696.2 2951 2473.3 2162.6 2070 2033.4 1949.9
1854.6 1803.7 1777.6 1733.2 1597.5 1433.1 1256.9 1185.1 1136.8 1098.9
1078.1 1038.9 972.3 913.6 848.4 779.2 710 647.4 586 512.9
449 369.4 327.6 454.2 180.1 44.4 0
